IESNA:LM-63-2002
[TEST]P956336
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31472
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3447.8 3765.8 4111.6 4478.9 4796.9 5063.3 5265.2 5383.3 5402.7 5344.7
5284.5 5280.2 5316.7 5396.2 5583.1 6049.3 7207.1 8945 10493.8 11683.9
12599.1 13462.6 14242.4 14974.9 15466.9 14758 11946 8356.4 5778.6 3886.1
1639.1 519.9 247 107.4 34.4 0 0
3447.8 3772.2 4137.4 4491.8 4811.9 5078.3 5293.1 5411.3 5428.4 5376.9
5310.3 5308.1 5336.1 5417.7 5608.9 5974.1 6970.8 8665.7 10392.9 11625.9
12577.6 13535.7 14268.2 14985.7 15516.3 15058.7 12455.1 8893.5 6055.7 4030
1744.3 565 287.9 126.7 45.1 0 0
3447.8 3767.9 4122.4 4463.9 4769 5022.4 5217.9 5340.4 5353.3 5308.1
5258.7 5250.1 5280.2 5361.9 5544.4 5886 6695.9 8223.2 9941.8 11277.9
12266.1 13305.8 14291.8 15196.2 15961 16180.1 14427.2 11226.4 7574.5 4919.3
2277.1 897.9 504.8 279.3 128.9 43 0
3447.8 3742.1 4070.8 4397.3 4672.3 4906.4 5093.3 5190 5222.2 5202.9
5166.4 5162.1 5187.8 5226.5 5333.9 5550.9 5920.4 6771.1 8223.2 9890.2
11372.5 12749.4 14154.3 15477.6 16742.9 17731.1 18399.1 18452.8 17297.1 13722.6
7712 2760.4 1108.5 592.9 272.8 62.3 0
3447.8 3699.2 3989.2 4287.8 4547.7 4769 4945.1 5063.3 5117 5129.8
5127.7 5140.6 5177.1 5211.5 5280.2 5437 5712 6126.6 6902.1 8212.5
9924.6 11752.7 13591.5 15505.5 17084.5 18575.3 20038.2 21673 22946.8 22010.2
17413.1 9591.6 3774.3 1688.5 713.2 73 0
3447.8 3675.5 3931.2 4188.9 4425.2 4642.2 4818.4 4955.8 5031 5084.7
5123.4 5185.7 5280.2 5355.4 5426.3 5538 5776.4 6158.8 6743.1 7458.5
8513.2 9894.5 11467 13155.4 14897.6 16828.8 18985.6 21518.3 25006.9 27079.9
24774.9 18622.5 10128.7 3613.2 897.9 51.6 0
3447.8 3662.6 3914 4173.9 4403.8 4620.7 4807.6 4943 5024.6 5076.1
5129.8 5192.1 5282.4 5361.9 5445.6 5570.2 5802.2 6178.2 6766.8 7525.1
8536.9 9890.2 11426.2 13080.3 14856.8 16809.5 19013.5 21679.4 25002.6 26955.3
24437.7 18266 10079.2 3686.3 887.2 58 0
3447.8 3619.7 3825.9 4051.5 4268.4 4478.9 4668 4827 4940.8 5028.9
5121.3 5233 5355.4 5458.5 5559.5 5703.4 5935.4 6294.2 6826.9 7553
8476.7 9606.6 10962.1 12523.9 14289.7 16276.7 18446.4 20790.1 23668.6 25868.4
22860.9 14276.8 6476.8 2204 524.2 45.1 0
3447.8 3591.8 3746.4 3924.7 4118.1 4313.5 4506.9 4676.6 4831.3 4966.6
5108.4 5243.7 5372.6 5486.4 5615.3 5802.2 6070.7 6485.3 7108.3 7959
9084.6 10427.3 11984.7 13686 15417.5 17239.1 19110.2 21097.2 23073.6 23739.5
21093 14137.2 6081.5 1823.8 734.7 204.1 0
3447.8 3542.3 3654 3782.9 3944.1 4120.2 4292.1 4470.4 4633.6 4799
4966.6 5119.1 5248 5385.5 5531.6 5705.6 5976.2 6410.2 7080.4 8057.8
9329.5 10796.7 12367.1 13958.9 15544.2 17136 18775.1 20345.4 21060.7 19696.6
15509.8 7780.7 2100.9 797 433.9 120.3 0
3447.8 3490.8 3546.6 3636.9 3757.2 3888.2 4045 4197.5 4362.9 4517.6
4698.1 4872.1 5043.9 5224.4 5411.3 5634.7 5941.9 6418.8 7136.2 8208.2
9615.2 11284.4 12895.5 14283.2 15484.1 16620.4 17544.2 17763.3 16646.2 13600.1
8485.3 3102 623 191.2 66.6 23.6 0
3447.8 3465 3488.6 3557.4 3656.2 3765.8 3896.8 4032.1 4178.2 4335
4502.6 4674.4 4863.5 5056.8 5271.6 5529.4 5866.7 6362.9 7058.9 8012.7
9290.9 10773.1 12132.9 12979.3 13368.1 13439 13151.1 12240.3 10571.2 8105.1
4771.1 1624 369.5 105.3 30.1 12.9 0
3447.8 3430.6 3432.8 3469.3 3535.9 3617.5 3716.3 3821.6 3926.9 4025.7
4135.2 4236.2 4354.4 4468.2 4592.8 4743.2 4964.4 5312.4 5862.4 6663.6
7692.6 8736.6 9456.3 9557.2 8981.5 7911.7 6382.2 4481.1 2554.2 1168.6
500.5 189 70.9 27.9 12.9 2.1 0
3447.8 3370.5 3325.4 3299.6 3278.1 3239.5 3172.9 3067.6 2928 2762.6
2573.5 2373.7 2174 1995.7 1858.2 1757.2 1684.2 1656.2 1800.2 2133.1
2502.6 2805.5 2788.3 2298.5 1611.1 1074.1 743.3 517.7 345.9 214.8
135.3 85.9 43 17.2 4.3 0 0
3447.8 3314.6 3211.5 3082.6 2897.9 2668 2397.4 2094.5 1772.2 1456.5
1226.6 1106.3 1080.5 1091.3 1127.8 1160 1185.8 1187.9 1160 1102
1037.6 973.1 904.4 829.2 730.4 607.9 474.7 341.6 255.6 186.9
120.3 70.9 27.9 10.7 4.3 0 0
3447.8 3265.2 3080.5 2833.4 2494 2122.4 1733.6 1389.9 1192.2 1125.6
1091.3 1061.2 1037.6 1013.9 1001.1 992.5 981.7 958.1 906.5 831.3
756.2 681 607.9 524.2 440.4 367.3 313.6 266.4 210.5 143.9
73 36.5 17.2 6.4 0 0 0
3447.8 3215.8 2955.9 2560.6 2122.4 1677.7 1327.6 1194.4 1155.7 1123.5
1091.3 1059.1 1026.8 994.6 947.3 893.6 831.3 758.3 678.8 601.5
528.5 464 412.5 371.6 333 296.4 257.8 204.1 139.6 94.5
62.3 34.4 15 6.4 0 0 0
3447.8 3185.7 2831.3 2369.4 1849.6 1411.4 1233.1 1196.5 1162.2 1125.6
1095.6 1059.1 1020.4 973.1 913 837.8 756.2 672.4 584.3 498.4
427.5 382.4 350.2 320.1 287.9 255.6 219.1 174 137.5 109.6
79.5 51.6 17.2 2.1 0 0 0
3447.8 3142.8 2711 2163.2 1626.2 1308.2 1237.4 1203 1168.6 1132.1
1099.9 1065.5 1024.7 968.8 893.6 814.2 717.5 620.8 515.6 440.4
391 360.9 337.3 311.5 283.6 249.2 206.2 169.7 141.8 111.7
81.6 51.6 15 0 0 0 0
3447.8 3138.5 2672.3 2083.7 1540.2 1295.4 1250.2 1213.7 1177.2 1142.8
1108.5 1069.8 1029 968.8 895.8 799.1 689.6 580 489.8 421
378.1 350.2 324.4 296.4 264.2 223.4 178.3 148.2 120.3 92.4
62.3 34.4 8.6 0 0 0 0
3447.8 3138.5 2644.4 2040.8 1503.7 1295.4 1258.8 1222.3 1181.5 1142.8
1108.5 1071.9 1031.1 977.4 908.7 814.2 698.2 582.2 483.3 410.3
367.3 341.6 315.8 285.7 249.2 197.6 152.5 126.7 103.1 77.3
49.4 19.3 2.1 0 0 0 0
3447.8 3149.2 2657.3 2047.2 1503.7 1295.4 1258.8 1222.3 1183.6 1147.1
1110.6 1074.1 1035.4 983.9 915.1 809.9 693.9 573.6 474.7 403.9
365.2 339.4 311.5 283.6 244.9 184.7 143.9 120.3 94.5 68.7
43 15 0 0 0 0 0
